幫助
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
幫助
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
目錄: REIKU
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
REIKU
PURVB - Corr. Tubing PURVB
REIKU
Conduits
Dynamic application
Conduits made of Polyurethane
Powered by
CAD模型選擇
{reiku/conduits/dynamic_application/conduits_made_of_polyurethane/purvb.prj},{NB=PURVB-42M},{INFO=Data Sheet},{FB=schwarz},{NW=42M},{A=3.5},{B=5.3},{C=>= 0.70},{D2=49.5},{D1=41.0},{BRS=95},{BRD=230},{CNSMASSEXACT=-},{VE=30},{VERS=0},{R1=0.400},{R2=0.300},{R3=0.200},{R4=0.600},{CX=0.600},{CXX=0.500},{ANGAUS=6.000},{ANGIN=6.000},{DIN=41.600},{NBR=10},{INFOLINK=http://ftp.reiku.biz/REIKU_PURVB_Datasheet.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
FB
Color
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
C
Height
[mm]
D2
Diameter
[mm]
D1
Diameter
[mm]
BRS
Bending radius (stat.)
[mm]
BRD
Bending radius (dyn.)
[mm]
CNSMASSEXACT
Weight
[kg/100m]
VE
Purch. Unit
[m]
PURVB-29F
black
29F
2.5
3.7
>= 0.75
34.5
28.5
40
100
20.0
50
PURVB-36F
black
36F
2.0
3.3
>= 0.70
42.5
35.0
80
200
26.0
30
PURVB-36G
black
36G
4.4
6.2
>= 0.60
42.5
35.3
90
210
26.0
30
PURVB-42M
black
42M
3.5
5.3
>= 0.70
49.5
41.0
95
230
-
30
PURVB-48F
black
48F
2.0
3.3
>= 0.80
54.5
47.0
100
250
35.0
30
PURVB-48G
black
48G
4.3
6.2
>= 0.70
54.5
47.0
120
250
35.0
30
PURVB-52G
black
52G
3.1
5.3
>= 0.70
62.2
52.0
150
300
47.0
10/30
PURVB-70G
black
70G
3.0
6.2
>= 0.80
82.6
68.6
170
400
91.0
10/30
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
CAD
產品目錄供應商定位元
選擇一個國家查看當地辦事處