您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: REIKU
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
REIKU
PARMO - Corr. Tubing PARMO
REIKU
Conduits
Dynamic application
Conduits made of Polyamide 12
Powered by
CAD模型選擇
{reiku/conduits/dynamic_application/conduits_made_of_polyamide_12/parmo.prj},{NB=PARMO-17F},{INFO=Data Sheet},{FB=Orange},{NW=17F},{A=2.3},{B=3.3},{C=>= 0.40},{D2=21.0},{D1=16.5},{BRS=30},{BRD=80},{CNSMASSEXACT=5,5},{VE=50},{VERS=0},{R1=0.300},{R2=0.300},{R3=0.100},{R4=0.700},{CX=0.550},{CXX=0.500},{ANGAUS=2.000},{ANGIN=1.000},{DIN=16.800},{NBR=10},{INFOLINK=http://ftp.reiku.biz/REIKU_PARMO_datasheet.pdf},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
FB
Color
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
C
Height
[mm]
D2
Diameter
[mm]
D1
Diameter
[mm]
BRS
Bending radius (stat.)
[mm]
BRD
Bending radius (dyn.)
[mm]
CNSMASSEXACT
Weight
[kg/100m]
VE
Purch. Unit
[m]
PARMO-10F
orange
10F
2.0
3.0
>= 0.30
13.0
9.4
20
50
2,6
100
PARMO-12F
orange
12F
2.1
3.0
>= 0.35
15.5
11.8
25
65
3,5
50
PARMO-17F
orange
17F
2.3
3.3
>= 0.40
21.0
16.5
30
80
5,5
50
PARMO-23F
orange
23F
2.3
3.5
>= 0.40
28.0
23.0
35
90
9,2
50
PARMO-29F
orange
29F
2.5
3.7
>= 0.35
34.0
28.5
45
120
12,0
50
PARMO-36F
orange
36F
2.0
3.3
>= 0.40
42.4
35.6
65
185
16,0
30
PARMO-48F
orange
48F
2.0
3.3
>= 0.40
54.6
47.5
70
195
22,0
30
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
CAD
產品目錄供應商定位元
選擇一個國家查看當地辦事處