您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: REIKU
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
REIKU
VPGRG/VPGRB, PG - Reinforced Straight Connector, male plastic thread
REIKU
Connectors
Straight connectors
Connectors for strain relief
Male PG thread
IP 67
Powered by
CAD模型選擇
{reiku/connectors/straight_connectors/connectors_for_strain_relief/male_pg_thread/ip67/vpgrb_g_p_z_asmtab.prj},{NB=VPGRB-17P16Z},{INFO=Data Sheet},{FB=1},{NW=17},{PG=16},{KA=14-10},{KB=12-07},{NDM=22.500},{KDM=21.160},{MP=1.410},{G=10.0},{LMAX=61.5},{D=30.4},{SW1=27},{SW2=27},{SW3=27},{CNSMASSEXACT=2.13},{VE=30},{VERS=3},{ACMENDM=1.000},{ACMEKDM=0.80000},{ACMEP=0.20000},{PPATH=assemblies/vpgrb_g_p_z_asmtpl.prj},{INFOLINK=http://ftp.reiku.biz/REIKU_Datenblatt_datasheet_VPGRB_G...Z.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
NW
Nominal width
[mm]
PG
Thread
ⁿ/ₐ
KA
Clamp.
ⁿ/ₐ
KB
Clamp.
ⁿ/ₐ
G
Height
[mm]
LMAX
Height
[mm]
D
Diameter
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
CNSMASSEXACT
Weight [kg/100 psc.]
ⁿ/ₐ
VE
pcs.
ⁿ/ₐ
INFOLINK
ⁿ/ₐ
VPGRB-10P09Z
10
9
08-04
06-02
8.0
51.0
21.5
19
19
19
0.97
30
http://ftp.reiku.biz/REIK...
VPGRB-12P11Z
12
11
10-05
07-03
8.0
56.5
24.8
22
22
22
1.37
30
http://ftp.reiku.biz/REIK...
VPGRB-12P13Z
12
13
12-06
09-05
9.0
58.5
27.0
24
24
22
1.51
30
http://ftp.reiku.biz/REIK...
VPGRB-17P16Z
17
16
14-10
12-07
10.0
61.5
30.4
27
27
27
2.13
30
http://ftp.reiku.biz/REIK...
VPGRB-23P21Z
23
21
18-13
16-09
11.0
75.0
36.5
33
32
36
3.78
30
http://ftp.reiku.biz/REIK...
VPGRB-29P29Z
29
29
25-18
20-13
11.0
83.0
47.5
42
42
41
5.8
20
http://ftp.reiku.biz/REIK...
VPGRB-36P36Z
36
36
32-22
26-20
12.5
99.0
61.3
53
54
50
9.72
10
http://ftp.reiku.biz/REIK...
VPGRB-48P48Z
48
48
44-37
35-29
14.0
104.0
73.9
66
65
65
14.45
10
http://ftp.reiku.biz/REIK...
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
CAD
產品目錄供應商定位元
選擇一個國家查看當地辦事處